The thread locking torque performance of Type PL and PLC PEMHEX® self-clinching fasteners is equivalent to applicable NASM25027 specifications. A nylon hexagonal element provides a reusable, non-metallic prevailing torque thread lock. The strong knurled collar receives the installation force and resists torque. The spin resistance of the knurl greatly exceeds the torque that can be exerted by the self-locking feature. As the knurled collar is embedded in the sheet, the undercut cavity beneath the collar is filled with displaced sheet material, thereby captivating the fastener in the sheet.

The color blue for fastener locking elements is a registered trademark. Unified fasteners have a blue nylon locking element and metric fasteners have a black nylon locking element.
Unit of Measure

Specifications

Thread Size

N/A M5 x 0.8

Thread Code

N/A M5

Material Code

N/A C

A (Shank) Max.

N/A 1.53 mm
Sheet Thickness1 N/A 1 to 1.78 mm

Hole Size in Sheet + 0.08

N/A 8 mm

C Max.

N/A 7.98 mm a1363.jpg

D Max.

N/A 7.52 mm

E Max.

N/A 9 mm

T Max.

N/A 4.45 mm

Min. Dist. Hole C/L to Edge

N/A 6.35 mm

Max. Hole in Attached Parts

N/A 5.50 mm

Fastener Materials - Locking Element

N/A Black Nylon
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 - Can be used in panel thickness of .040” to .060” / 1 mm to 1.53 mm provided the fastener is not fully installed. The knurled collar must be left protruding above the sheet to the degree that the sheet thickness is less than .060” / 1.53 mm.

    - Knurled collar may fracture if fastener is used in sheets thicker than .070” / 1.78 mm and screw is tightened beyond maximum tightening torque.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.