Type CLA aluminum nuts are recommended for use in aluminum sheet with a hardness of HRB 50 or less on the Rockwell “B” scale.

Unplated threads are sized to accept a basic go gauge after .00025” plating.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3 x 0.5

Thread Code

N/A M3

Shank Code

N/A 2

A (Shank) Max.

N/A 1.38 mm CLA-Dwg.jpg
Min. Sheet Thickness1 N/A 1.4 mm

Hole Size in Sheet + 0.08

N/A 4.75 mm

C Max.

N/A 4.73 mm

E ± 0.25

N/A 6.35 mm

T ± 0.25

N/A 2 mm
Min. Dist. Hole C/L to Edge2 N/A 5.6 mm
For Use in Sheet Hardness3 N/A HRB 50 / HB 82 or less

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A Aluminum

Standard Finish

N/A None
  • 1 For maximum performance, we recommend that you use the maximum shank length for your sheet thickness.
  • 2 To minimize sheet distortion and maximize product performance, use a centerline-to-edge value greater or equal to the value specified.
  • 3 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.