PEM® PreTect™ Thread Masking Plugs reduce labor and protect threads from paint and powder coating processes. PreTect™ Thread Masking Plugs are available for standard type self-clinching nuts in variety of thread sizes and materials.

Features include:

  • Fasteners are shipped with plugs already in place.
  • Plugs easily removed by end user with fine tip tool.
  • Plugs can withstand 482°F/250°C temperatures
Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Thread Code

N/A 832

Shank Code

N/A 3

A (Shank) Max.

N/A .087 in Self-Clinching-Nuts---Types-S--SS--CLS--CLSS--SP-2.png

Plug Material

N/A Black Silicone Rubber

High Temperature Resistant

N/A 482 ºF250 ºC

Plug Hardness

N/A Shore a 70
Rec. Min. Sheet Thickness1 N/A .090 in

Hole Size in Sheet + .003 - .000

N/A .213 in

C Max.

N/A .212 in

E ± .010

N/A .310 in

T ± .010

N/A .090 in

PD

N/A 0.147 in

PL

N/A 0.0042 in
Min. Dist. Hole C/L to Edge2 N/A .27 in
For Use in Sheet Hardness3 N/A HRB 80 / HB 150 or less

Thread Specification

N/A Internal, ASME B1.1, 2B

Fastener Material

N/A Heat-Treated Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For maximum performance, we recommend that you use the maximum shank length for your sheet thickness.
  • 2 To minimize sheet distortion and maximize product performance, use a centerline-to-edge value greater or equal to the value specified.
  • 3 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.