Type KF2 and KFS2 - Broaching nuts, internally threaded for mounting on PC boards.
Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)

Thread Code

N/A 032

A (Shank) Max.

N/A .060 in a1087.jpg

Min. Sheet Thickness

N/A .060 in

Hole Size in Sheet + .003 - .000

N/A .272 in

C ± .003

N/A .290 in

E ± .005

N/A .375 in

T ± .005

N/A .127 in

Min. Dist. Hole C/L to Edge

N/A .28 in
For Use in Sheet Hardness1 N/A HRB 60 / HB 107 or Less PC Board

Thread Specification

N/A Internal, ASME B1.1, 2B

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.