Type KF2 and KFS2 - Broaching nuts, internally threaded for mounting on PC boards.
Unit of Measure

Specifications

Thread Size

N/A M4 x 0.7

Thread Code

N/A M4

A (Shank) Max.

N/A 1.53 mm a1087.jpg

Min. Sheet Thickness

N/A 1.53 mm

Hole Size in Sheet + 0.08

N/A 6.4 mm

C ± 0.08

N/A 6.81 mm

E ± 0.13

N/A 8.74 mm

T ± 0.13

N/A 2 mm

Min. Dist. Hole C/L to Edge

N/A 6.4 mm
For Use in Sheet Hardness1 N/A HRB 70 / HB 125 or Less PC Board

Thread Specification

N/A Internal, ASME B1.13M, 6H

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.