PEM® brand miniature fasteners fit into a minimal space and provide strong, reusable threads.

Types FE, FEO and UL are self-locking. Types FE and FEO thread locking torque performance is equivalent to applicable NASM25027 specifications. Ty
Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Thread Type

N/A Non-Locking

Thread Code

N/A 440

A (Shank) Max.

N/A .040 in a1387.jpg
Sheet Thickness1 N/A .039 to .045 in

Hole Size in Sheet + .003 - .000

N/A .172 in

C + .000 - .005

N/A .171 in

D Max.

N/A .145 in

E ± .005

N/A .192 in

T + .015 -.000

N/A .065 in

Min. Dist. Hole C/L to Edge

N/A .14 in

Max. Hole in Attached Parts

N/A .132 in
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 In applications between the sheet thicknesses for your thread size, see last paragraph of installation data on page FE-6. Knurled collar may fracture if fastener is used in sheets thicker than the specified range and the screw is tightened beyond maximum tightening torque.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.