• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Unit of Measure

Specifications

Thread Size

N/A M8 x 1.25

Grip Range

N/A 0.70 - 3.80 mm

A ± 0.38

N/A 17.53 mm

B ± 0.38

N/A 17.40 mm AEL_open_dimension.JPG

C Nom.

N/A 0.89 mm

øD Max.

N/A 13.46 mm

M Ref.

N/A 11.94 mm

Hole Size in Sheet + 0.15

N/A 13.50 mm

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)