• Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
Unit of Measure

Specifications

Thread Size

N/A M5 x 0.8

Grip Range

N/A 3.30 - 5.70 mm

A ± 0.38

N/A 14.86 mm

B ± 0.38

N/A 10.54 mm AEL_open_dimension.JPG

C Nom.

N/A 0.76 mm

øD Max.

N/A 7.52 mm

M Ref.

N/A 8.00 mm

Hole Size in Sheet + 0.15

N/A 7.60 mm

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A RoHS Compliant Zinc Yellow Plus Lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)