• Reverse side of sheet is flush when plunger is retracted.
  • Quick lockout feature holds plunger in retracted position.
  • For use in sheets of HRB 80 or less.
  • Available as Type PSL2 without lockout feature on special order.
Unit of Measure

Specifications

Type

N/A PTL2

Plunger Diameter Code

N/A 04

Plunger Length Code

N/A 4

A (Shank) Max.

N/A .058 in

Min. Sheet Thickness

N/A .060 in

Hole Size in Sheet + .003 - .000

N/A .328 in

C Max.

N/A .327 in a1276.jpg

D + .000 - .005

N/A .250 in

E1 ± .010

N/A .500 in

E2 ± .010

N/A .406 in

G ± .010

N/A .310 in

H ± .010

N/A .170 in

T1 ± .010

N/A .595 in

T2 Nom.

N/A .895 in

TR ± .005

N/A .430 in

Min. Dist. Hole C/L to Edge

N/A .34 in

Material Plunger

N/A Heat-treated Carbon Steel

Material Retainer

N/A Heat-Treated Carbon Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Plunger

N/A Bright nickel over copper flash per ASTM B689

Finish Retainer

N/A Bright Nickel over Copper Flash per ASTM B689

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 80 or Less (Hardness Rockwell “B” Scale) / HB 150 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)