• Appropriate for close centerline-to-edge applications.
  • Does not require high installation force.
  • Installs into any panel hardness.
  • Installs flush on back side of panel.
Unit of Measure

Specifications

Thread Size

N/A M3 x 0.5

Type

N/A PF7MF

Thread Code

N/A M3

Screw Length Code

N/A 0

A (Shank) Max.

N/A 1.05 mm Captive-Panel-Screw--Screw-Head--Spring-loaded--Flare-Mount-PF7MF-2.jpg

Min. Sheet Thickness

N/A 0.79 mm

Hole Size in Sheet + 0.13

N/A 4.75 mm

C Max.

N/A 4.73 mm

E ± 0.25

N/A 7.87 mm

H ± 0.25

N/A 2.5 mm

G1 ± 0.64

N/A 1.02 mm

G2 ± 0.64

N/A 5.33 mm

T1 Nom.

N/A 9.65 mm

T2 Nom.

N/A 13.97 mm
Thread Specification1 N/A ASME B1.13M, 6g

Material Retainer

N/A Aluminum

Material Screw

N/A Heat-Treated Carbon Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Natural finish

Finish Screw

N/A Bright nickel over copper flash

Finish Spring

N/A Natural Finish

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 As with all external plated threads, Class 2A/6g, the maximum major and pitch, after plating, may equal basic sizes and be gauged to Class 3A/4h, per ANSI B1.1, Section 8, Table 3A and ANSI B1.13M, Section 8, Paragraph 8.2.