• Uniform knurl diameter reduces the risk of sink marks.
  • Available in varying lengths for injection molding assemblies.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .190-32 (#10-32)

Type

N/A STKA
Thread Code1 N/A 032

Length Code

N/A 16

L - Length ± .005

N/A .500 in a1293.jpg

E Nom.

N/A .281 in

Minor Dia.Min.

N/A .157 in

Minor Dia.Max.

N/A .164 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.