The PEMSERTER® MICRO-MATE® hand tool is a versatile hand tool weighing only 1.25 kg / 2 3/4 lbs. that can develop a squeezing force of 1,134 kg / 2,500 lbs.

The kit contains one hand tool, one flat punch, seven punches and dies, one punch adapter bushing, one edge-depth guide, five fastener anvils and a storage case. The metric kit installs nut sizes M2 to M5, while the unified kit installs nut sizes #2-56 to #10-32.

Features and Benefits
  • Equipped with punches and dies to punch fastener mounting holes in metal sheets.
  • Changes to a flat punch and recessed anvil to easily install metric or unified self-clinching nuts.
  • Ideal for prototype shops or short production runs.
  • One-year parts warranty.
Unit of Measure

Specifications

Squeezing Force

N/A 1,134 Kilogram2,500 lbs

Throat Depth

N/A 4.5 cm1.75 in

Weight

N/A 2.75 lb1.25 kg