• Designed for use in straight holes.
  • Self-aligning lead-in of insert provides for accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Type

N/A IUTA
Thread Code1 N/A 832

A ± .005

N/A .321 in a1288.jpg

E ± .009

N/A .243 in

C ± .005

N/A .217 in

S1 Nom.

N/A .031 in

S2 Nom.

N/A .040 in

Min. Hole Depth

N/A .351 in

Hole Dia. + .003 -.000

N/A .223 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.