• Designed for use in straight holes.
  • Self-aligning lead-in of insert provides for accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .086-56 (#2-56)

Type

N/A IUTA
Thread Code1 N/A 256

A ± .005

N/A .125 in a1288.jpg

E ± .009

N/A .147 in

C ± .005

N/A .121 in

S1 Nom.

N/A .021 in

S2 Nom.

N/A .021 in

Min. Hole Depth

N/A .155 in

Hole Dia. + .003 -.000

N/A .127 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.