• Designed for use in straight holes.
  • Self-aligning lead-in of insert provides for accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Type

N/A IUTB
Thread Code1 N/A M6

A ± 0.13

N/A 12.7 mm a1288.jpg

E ± 0.23

N/A 8.69 mm

C ± 0.13

N/A 7.87 mm

S1 Nom.

N/A 1.17 mm

S2 Nom.

N/A 1.58 mm

Min. Hole Depth

N/A 13.46 mm

Hole Dia. + 0.08

N/A 8.03 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.