• Press-fit insert provides strong, reusable threads. No heat or ultrasonics required.
  • Hexagonal “barbed” configuration ensures high torqueout and pullout values.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A NFPA

Thread Code

N/A 632

A Max.

N/A .230 in a1295.jpg

C Max.

N/A .186 in

E Nom.

N/A .187 in

Min. Sheet Thickness

N/A .240 in

Hole Size in Sheet + .003 - .000

N/A .187 in

Min. Boss Dia.

N/A .500 in
Min. Depth Full Thread H1 N/A .212 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at pilot end.