• Press-fit insert provides strong, reusable threads. No heat or ultrasonics required.
  • Hexagonal “barbed” configuration ensures high torqueout and pullout values.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3.5 x 0.6

Type

N/A NFPA

Thread Code

N/A M3.5

A Max.

N/A 5.84 mm a1295.jpg

C Max.

N/A 4.72 mm

E Nom.

N/A 4.75 mm

Min. Sheet Thickness

N/A 6.10 mm

Hole Size in Sheet + 0.08

N/A 4.75 mm

Min. Boss Dia.

N/A 12.70 mm
Min. Depth Full Thread H1 N/A 5.38 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at pilot end.