These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.

If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.

For special lengths greater than .500”, Types SOSG and SOAG are blind threaded.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Thread Code

N/A 8632

Length Code

N/A 14

Min. Sheet Thickness

N/A .050 in

Hole Size in Sheet + .003 - .000

N/A .281 in

C + .000 - .005

N/A .280 in Grounding-Standoffs---Types-SOSG--SOAG-dim.jpg

H ± .005

N/A .312 in
L - Length + .010 –.0001 N/A .437 in

P Nom.

N/A .030 in

Anvil Hole Diameter + .003 -.000

N/A .284 in

Min. Dist. Hole C/L to Edge

N/A .310 in
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For special lengths greater than .500” / 12 mm, Types SOSG and SOAG are blind threaded.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.