Locking and Non-locking Threads
These fasteners provide load-bearing threads in thin sheets and permit up to .030” adjustment for mating  hole misalignment.

The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using  any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.

Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the  retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque  performance is equivalent to applicable NASM25027 specifications.

Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets  as thin as .038” with hardness up to HRB 88 on the Rockwell “B” scale.

Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our  web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Thread Type

N/A Non-Locking a1369.jpg

Thread Code

N/A 632

Shank Code

N/A 1

A (Shank) Max.

N/A 0.038 in a1367.jpg

Min. Sheet Thickness

N/A .038 in

Hole Size in Sheet + .003 - .000

N/A .328 in

C Max.

N/A .327 in

D Max.

N/A .335 in

E ± .015

N/A .390 in

T1 Max.

N/A .130 in

Min. Dist. Hole C/L to Edge

N/A .320 in

Float

N/A .015” minimum, in all directions from center, .030” total

Fastener Material

N/A 300 Series Stainless Steel

Fastener Materials - Retainer

N/A 300 Series Stainless Steel

Fastener Materials - Nut

N/A 300 Series Stainless Steel

Standard Finish - Retainer & Nut

N/A Passivated and/or tested per ASTM A380
For Use in Sheet Hardness1 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.