• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Unit of Measure

Specifications

Thread Size

N/A #10-32

Grip Range

N/A .080 - .130 in

Identification Mark

N/A 1 Rad.

B ± .015

N/A .406 in a1060.jpg

C Nom.

N/A .038 in

øD + .000 - .004

N/A .250 in

E Max.

N/A .302 in

F + .005 -.000

N/A .054 in

M Ref.

N/A .390 in

Install Drill Size Ref.

N/A 1/4

Install Hole Size Min.

N/A .250 in

Install Hole Size Max.

N/A .256 in

Pull Up Factor

N/A .080 in

Weight per 1000

N/A 1.6 lb

Fastening

N/A Installed

Thread Specification

N/A 3B per ASME B1.1

Standard Material

N/A 6053 Aluminum or 6061 Aluminum

Standard Finish

N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)