• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M8 x 1.25

Grip Range

N/A 11.00 - 13.00 mm

Identification Mark

N/A 5 Rad.

A ± 0.38

N/A 28.00 mm

B ± 0.38

N/A 16.65 mm a1061.jpg

C Nom.

N/A 1.57 mm

øD - 0.1

N/A 10.48 mm

E Max.

N/A 12.82 mm

F + 0.13

N/A 3.05 mm

Install Drill Size Ref.

N/A 10.50 mm

Install Hole Size Min.

N/A 10.50 mm

Install Hole Size Max.

N/A 10.75 mm

Pull Up Factor

N/A 3.18 mm

Weight per 1000

N/A 28.8 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II

CAD Supplier

N/A PennEngineering® (Atlas®)