• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Grip Range

N/A 0.25 - 2.00 mm

Identification Mark

N/A Blank

A ± 0.38

N/A 11.00 mm

B ± 0.38

N/A 9.01 mm a1061.jpg

C Nom.

N/A 0.81 mm

øD - 0.1

N/A 5.61 mm

E Max.

N/A 6.88 mm

F + 0.13

N/A 1.37 mm

Install Drill Size Ref.

N/A 5.60 mm

Install Hole Size Min.

N/A 5.60 mm

Install Hole Size Max.

N/A 5.74 mm

Pull Up Factor

N/A 1.90 mm

Weight per 1000

N/A 5.0 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II

CAD Supplier

N/A PennEngineering® (Atlas®)