• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Grip Range

N/A 0.75 - 2.00 mm

Identification Mark

N/A Blank

A ± 0.38

N/A 15.50 mm

B ± 0.38

N/A 13.43 mm a1061.jpg

C Nom.

N/A 1.47 mm

øD - 0.1

N/A 8.43 mm

E Max.

N/A 10.33 mm

F + 0.13

N/A 2.23 mm

Install Drill Size Ref.

N/A 8.50 mm

Install Hole Size Min.

N/A 8.50 mm

Install Hole Size Max.

N/A 8.60 mm

Pull Up Factor

N/A 2.90 mm

Weight per 1000

N/A 15.5 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)