• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Grip Range

N/A 2.00 - 3.50 mm

Identification Mark

N/A 1 Rad.

A ± 0.38

N/A 16.00 mm

B ± 0.38

N/A 11.17 mm a1061.jpg

C Nom.

N/A 1.22 mm

øD - 0.1

N/A 7.13 mm

E Max.

N/A 8.73 mm

F + 0.13

N/A 1.85 mm

Install Drill Size Ref.

N/A 7.20 mm

Install Hole Size Min.

N/A 7.20 mm

Install Hole Size Max.

N/A 7.30 mm

Pull Up Factor

N/A 2.40 mm

Weight per 1000

N/A 9.6 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)