• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M12 x 1.75

Grip Range

N/A 8.00 - 10.50 mm

Identification Mark

N/A 3 Rad.

A ± 0.38

N/A 31.50 mm

B ± 0.38

N/A 22.79 mm a1061.jpg

C Nom.

N/A 2.23 mm

øD - 0.1

N/A 15.88 mm

E Max.

N/A 18.60 mm

F + 0.13

N/A 3.05 mm

Install Drill Size Ref.

N/A 15.90 mm

Install Hole Size Min.

N/A 15.90 mm

Install Hole Size Max.

N/A 16.13 mm

Pull Up Factor

N/A 4.70 mm

Weight per 1000

N/A 23.6 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 6053 Aluminum or 6061 Aluminum

Standard Finish

N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)