• Provides larger surface area and high pullout in reverse entry applications.
  • Self-aligning lead-in provides accurate alignment prior to installation.
  • Aluminum and stainless steel available upon request.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .313-18 (5/16-18)

Type

N/A IUTFB
Thread Code1 N/A 0518

A ± .005

N/A .500 in Heat-Staking-Insert--Flanged--Straight-Wall--Thru-Threaded_Dimension.JPG

E ± .005

N/A .438 in

C ± .005

N/A .372 in

S1 Nom.

N/A .062 in

S2 Nom.

N/A .046 in

T ± 0.005

N/A .050 in

Min. Hole Depth

N/A .530 in

Hole Dia. +.003 -.000

N/A .378 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Brass

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.