• Provides larger surface area and high pullout in reverse entry applications.
  • Self-aligning lead-in provides accurate alignment prior to installation.
  • Aluminum and stainless steel available upon request.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3.5 x 0.6

Type

N/A IUTFC
Thread Code1 N/A M3.5

A ± 0.13

N/A 7.14 mm Heat-Staking-Insert--Flanged--Straight-Wall--Thru-Threaded_Dimension.JPG

E ± 0.13

N/A 6.35 mm

C ± 0.13

N/A 4.65 mm

S1 Nom.

N/A 0.79 mm

S2 Nom.

N/A 0.79 mm

T ± 0.13

N/A 0.69 mm

Min. Hole Depth

N/A 7.9 mm

Hole Dia. + 0.08

N/A 4.81 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Stainless Steel

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread