• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Flange-head eliminates direct contact of plastic with mating parts.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A PFLA

Thread Code

N/A 632

Length Code

N/A 2

A ± .005

N/A .253 in a1297.jpg

E Nom.

N/A .250 in

C Nom.

N/A .200 in

T ± .005

N/A .028 in

B ± .010

N/A .033 in

S Nom.

N/A .210 in

W ± .015

N/A .031 in

Min. Hole Depth

N/A .293 in

Hole Dia. ± .002

N/A .188 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)