PEM eConnect™ current carrying pins provide superior electrical connections in applications that demand superior performance from internal components.

  • Joint has an electrical resistance of less than 100microohm. No hot spots or poor conductivity
  • Available in self clinching and broaching mounting styles
  • Fully automated installation systems available for an efficient, cost-savings total system solution
Unit of Measure

Specifications

Pin Dia. Code

N/A 8

Length Code

N/A 35.6

Sheet Thickness

N/A .079 - .158 in2 - 4 mm

Hole Size in Sheet + .003"/ - .05mm

N/A .319 in8.1 mm

E Nom.

N/A .0375 in9.53 mm

L - Length ±.002"/±0.05mm

N/A 1.402 in35.6 mm

P - Nominal Pin Diameter ±.004"/±0.1mm

N/A .315 in8 mm ECB-Line.jpg

Min. Dist. Hole C/L to Edge

N/A .374 in9.5 mm

For Use in Sheet Hardness

N/A HRB 44 / HB 80 or less

Component Material

N/A Free Machining Brass

Standard Finish

N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A

CAD Supplier

N/A PennEngineering® (PEM®)