PEM eConnect™ current carrying pins provide superior electrical connections in applications that demand superior performance from internal components.

  • Joint has an electrical resistance of less than 100µOhm. No hot spots or poor conductivity
  • Available in self clinching and broaching mounting styles
  • Fully automated installation systems available for an efficient, cost-savings total system solution
Unit of Measure

Specifications

Pin Dia. Code

N/A 8

Length Code

N/A 30.8

Sheet Thickness

N/A .049 - .065 in1.24 - 1.65 mm

Hole Size in Sheet + .003"/ - .05mm

N/A .335 in8.5 mm

A Max.

N/A .058 in2.18 mm

B ±.003"/±0.08mm

N/A 0.284 in7.21 mm

C Max.

N/A .329 in8.35 mm

E ±.005"/±0.13mm

N/A .437 in11.09 mm

F ±.010"/±0.25mm

N/A .037 in0.93 mm

H ±.0029"/±0.07mm

N/A .084 in2.13 mm

K ±.003"/±0.08mm

N/A .350 in8.89 mm

L - Length ±.007"/±0.18mm

N/A 1.209 in30.8 mm

P - Nominal Pin Diameter ±.002"/±0.05mm

N/A .315 in8 mm ECB-Sectional.jpg

Min. Dist. Hole C/L to Edge

N/A .346 in8.8 mm

For Use in Sheet Hardness

N/A HRB 44 / HB 80 or less

Component Material

N/A Free Machining Brass

Standard Finish

N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A

CAD Supplier

N/A PennEngineering® (PEM®)