ECKN™ PEM eConnect® Nut:

  • For use in Aluminum and Copper busbars
  • Designed for installation into eConnect bushing to offer superior mechanical and electric performance
  • Bushing Breaks aluminum and copper oxide layers on busbars for low resistance connections
  • Combined nut and bushing install ensures consistent mechanical and electrical connections
  • For use in panels with hardness HRB 50 / HB 82 or less
Unit of Measure

Specifications

A (Shank) ±.004 in/±0.1mm

N/A .097 in2.45 mm ECKN-dimensions.jpg

Rec. Sheet Thickness +.003 in/+0.08mm

N/A .158 in4 mm

Hole Size In Sheet +.003 in/+0.08mm

N/A .327 in8.3 mm

Knurl C Max.

N/A .288 in7.32 mm

E ±.010in/±0.25mm

N/A .512 in13 mm

T ±.010in/±0.25mm

N/A .098 in2.5 mm

Min. Dist. Hole C/L to Edge

N/A .325 in8.25 mm

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Zinc Nickel plated per ASTM B689, Type II

For Use in Sheet Hardness

N/A HRB 50 / HB 82 or less

CAD Supplier

N/A PennEngineering® (PEM®)