ECCB™ PEM eConnect® Contact Bushing:

  • Designed for installation into straight punched holes without additional surface preparation
  • Breaks aluminum and copper oxide layers on busbars for low resistance connections
  • Combined broach and flare install ensures consistent mechanical and electrical connections
  • For use in panels with sheet hardness HRB 50 / HB 82 or less
Unit of Measure

Specifications

A (Shank) ±.004 in/±0.1mm

N/A .173 in4.4 mm Photo-for-Part-Number-Page_Dim.png

B Thru-Hole Dia. ±.004 in/±0.1mm

N/A .265 in6.7 mm

Rec. Sheet Thickness +.003 in/+0.08mm

N/A .158 in4 mm

Hole Size In Sheet +.003 in/+0.08mm

N/A .325 in8.25 mm

Pilot C Max.

N/A .319 in8.1 mm

E ±.010in/±0.25mm

N/A .646 in16.4 mm

T ±.010in/±0.25mm

N/A .079 in2 mm

Min. Dist. Hole C/L to Edge

N/A .325 in8.25 mm

Fastener Material

N/A C14415 (K81) Copper

Standard Finish

N/A Matte Electroplated Silver per ASTM B700, Type II, Grade A

For Use in Sheet Hardness

N/A HRB 50 / HB 82 or less

CAD Supplier

N/A PennEngineering® (PEM®)