• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Unit of Measure

Specifications

Thread Size

N/A 1/2-13

Grip Range

N/A .125 - .226 in

Identification Mark

N/A Blank

A ± .015

N/A .984 in

B Ref.

N/A .906 in a1058.jpg

C Max.

N/A .124 in

øD + .000 - .004

N/A .625 in

E Max.

N/A .733 in

F + .005 -.000

N/A .120 in

Install Drill Size Ref.

N/A 5/8

Install Hole Size Min.

N/A .625 in

Install Hole Size Max.

N/A .635 in

Pull Up Factor

N/A .185 in

Weight per 1000

N/A 43.2 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 3B per ASME B1.1

Standard Material

N/A 430 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)