• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Unit of Measure

Specifications

Thread Size

N/A 5/16-18

Grip Range

N/A .106 - .181 in

Identification Mark

N/A Blank

B Ref.

N/A .656 in a1058.jpg

C Max.

N/A .104 in

øD + .000 - .004

N/A .413 in

E Max.

N/A .505 in

F + .005 -.000

N/A .120 in

M Ref.

N/A .540 in

Install Drill Size Ref.

N/A Z

Install Hole Size Min.

N/A .413 in

Install Hole Size Max.

N/A .423 in

Pull Up Factor

N/A .120 in

Weight per 1000

N/A 17.8 lb

Fastening

N/A Installed

Thread Specification

N/A 3B per ASME B1.1

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)