• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Grip Range

N/A 10.10 - 11.60 mm

Identification Mark

N/A 5 Rad.

B Ref.

N/A 13.43 mm a1059.jpg

C Max.

N/A 2.26 mm

øD - 0.1

N/A 8.43 mm

E Max.

N/A 10.33 mm

F + 0.13

N/A 2.23 mm

M Ref.

N/A 10.96 mm

Install Drill Size Ref.

N/A 8.50 mm

Install Hole Size Min.

N/A 8.50 mm

Install Hole Size Max.

N/A 8.60 mm

Pull Up Factor

N/A 2.92 mm

Weight per 1000

N/A 12.7 lb

Fastening

N/A Installed

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)