• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Grip Range

N/A 9.60 - 11.10 mm

Identification Mark

N/A 5 Rad.

A ± 0.38

N/A 23.50 mm

B Ref.

N/A 11.17 mm a1059.jpg

C Max.

N/A 1.83 mm

øD - 0.1

N/A 7.13 mm

E Max.

N/A 8.73 mm

F + 0.13

N/A 1.85 mm

Install Drill Size Ref.

N/A 7.20 mm

Install Hole Size Min.

N/A 7.20 mm

Install Hole Size Max.

N/A 7.30 mm

Pull Up Factor

N/A 2.40 mm

Weight per 1000

N/A 8.0 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (Atlas®)