• Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M10 x 1.5

Grip Range

N/A 8.60 - 11.10 mm

Identification Mark

N/A 2 Rad.

A ± 0.38

N/A 28.00 mm

B Ref.

N/A 19.50 mm a1059.jpg

C Max.

N/A 3.15 mm

øD - 0.1

N/A 12.44 mm

E Max.

N/A 15.15 mm

F + 0.13

N/A 3.05 mm

Install Drill Size Ref.

N/A 12.50 mm

Install Hole Size Min.

N/A 12.50 mm

Install Hole Size Max.

N/A 12.70 mm

Pull Up Factor

N/A 3.94 mm

Weight per 1000

N/A 8.4 lb

Fastening

N/A Uninstalled

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 6053 Aluminum or 6061 Aluminum

Standard Finish

N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant

CAD Supplier

N/A PennEngineering® (Atlas®)