PEM® Type SFN™ spinning flare nut is a one piece, flanged hex nut that installs by simply pressing it into a properly sized, prepunched embossed mounting hole. The nut is permanently captive and still spins freely in the sheet. This allows quick attachment to mating hardware, eliminating much of the need for loose fasteners.

Above the sheet, the part appears identical to standard flanged hex nuts, while on the other side, the part remains flush.

The spinning flare nut eliminates loose hardware such as flange nuts. When used with a self-clinching stud, all loose hardware is eliminated from the applications.

Features and Benefits
  • Rotates freely in sheet
  • Assembly time reduction and cost
  • Reduction in loose hardware
  • Installs into any sheet hardness
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Thread Code

N/A M5

Shank Code

N/A 1

A (Shank) Max.

N/A 1.3 mm

Sheet Thickness ±0.1

N/A 1 mm

ØB1 Hole Size in Sheet +0.08

N/A 7.5 mm SFN-Drawing.jpg

ØB2 Panel Emboss Dia. Nom.

N/A 10 mm

B3 Panel Emboss Height Nom.

N/A 0.4 mm

C Max.

N/A 7.25 mm

E ±0.3

N/A 12.8 mm

H -0.2

N/A 7.98 mm

T ±0.25

N/A 6 mm

For Use in Sheet Hardness

N/A Any

Thread Specification

N/A Internal, ASME B1.1, 2B / ASME B1.13M, 6H

Material

N/A Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)