Packaged on 330 mm recyclable reels of 400 pieces. Tape width is 24mm. Supplied with Kapton ® patch for vacuum pick up. Reels conform to EIA-481.

Retainer and screw are sold separately.
Unit of Measure

Specifications

A (Shank) Max.

N/A 1.53 mm a1310.jpg

Min. Sheet Thickness

N/A 1.53 mm

B ± 0.08

N/A 4.24 mm

C Max.

N/A 6.33 mm

E Nom.

N/A 9.53 mm

R ± 0.13

N/A 8.26 mm

øH - Hole Size in Sheet + 0.08

N/A 6.35 mm

øD - Min. Solder Pad

N/A 10.06 mm

For Use in Sheet Hardness

N/A NOT APPLICABLE

Fastener Material

N/A Carbon Steel

Standard Finish

N/A Electro Plated Tin, ASTM B545, Class A with Preservative Coating, Annealed

CAD Supplier

N/A PennEngineering® (PEM®)