Unit of Measure

Specifications

Thread Size

N/A .112-40 (#4-40)

Type

N/A PFK

Thread Code

N/A 440

Screw Length Code

N/A 40

A (Shank) Max.

N/A .060 in a1278.jpg

Min. Sheet Thickness

N/A .060 in

Hole Size in Sheet + 0.003 - 0.000

N/A .265 in

C ± .003

N/A .283 in

E ± .010

N/A .312 in

G ± .016

N/A .250 in

H ± .005

N/A .072 in

P ± .025

N/A .000 in

T1 Max.

N/A .360 in

T2 Nom.

N/A .540 in

Min. Dist. Hole C/L to Edge

N/A .20 in

Thread Specification

N/A ANSI B1.1, 2A
Material Retainer1 N/A 300 Series Stainless Steel

Material Screw

N/A 300 Series Stainless Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Passivated and/or tested per ASTM A380

Finish Screw

N/A Passivated and/or tested per ASTM A380

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 70 or Less (Hardness Rockwell “B” Scale) / HB 125 or Less (Hardness Brinell)

CAD View

N/A Unfastened

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 The blue plastic retaining rings are a PEM trademark. The temperature limit is 200° F / 93° C.