• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .375-16 (3/8-16)

Type

N/A IBA

Thread Code

N/A 0616

Length Code

N/A 12

A ± .005

N/A 1.00 in a1290.jpg

H Min.

N/A .765 in

E Nom.

N/A .500 in

C ± .005

N/A .466 in

S1 Nom.

N/A .094 in

S2 Nom.

N/A .094 in

Minor Dia.Min.

N/A .309 in

Minor Dia.Max.

N/A .321 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)