• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .313-18 (5/16-18)

Type

N/A IBA

Thread Code

N/A 0518

Length Code

N/A 8

A ± .005

N/A .719 in a1290.jpg

H Min.

N/A .460 in

E Nom.

N/A .438 in

C ± .005

N/A .404 in

S1 Nom.

N/A .078 in

S2 Nom.

N/A .094 in

Minor Dia.Min.

N/A .254 in

Minor Dia.Max.

N/A .265 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)