• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A IBA

Thread Code

N/A M4

Length Code

N/A 8

A ± 0.13

N/A 10.31 mm a1290.jpg

H Min.

N/A 5.89 mm

E Nom.

N/A 6.35 mm

C ± 0.13

N/A 5.74 mm

S1 Nom.

N/A 1.20 mm

S2 Nom.

N/A 1.6 mm

Minor Dia.Min.

N/A 3.25 mm

Minor Dia.Max.

N/A 3.42 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)