• Blind-end protects the threads from plastic intrusion.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M3.5 x 0.6

Type

N/A IBA

Thread Code

N/A M3.5

Length Code

N/A 8

A ± 0.13

N/A 10.31 mm a1290.jpg

H Min.

N/A 5.02 mm

E Nom.

N/A 5.56 mm

C ± 0.13

N/A 5.13 mm

S1 Nom.

N/A 0.80 mm

S2 Nom.

N/A 1.6 mm

Minor Dia.Min.

N/A 2.87 mm

Minor Dia.Max.

N/A 3.01 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)