• Meets torque requirements for IFI 100/107 Grade B (unified) and ANSI B18.16.1M (metric) locknuts.
  • Type H is for use in sheet hardness HRB 80 or less on the Rockwell “B” scale.
  • Type HNL are for use in sheet hardness HRB 60 or less on the Rockwell “B” scale.
Unit of Measure

Specifications

Thread Size

N/A M8 x 1.25

Type

N/A Self-Locking HNL

Thread Code

N/A M8

A (Shank) Max.

N/A 1.48 mm CL_H_HN_dimension.JPG

Min. Sheet Thickness

N/A 1.48 mm

Hole Size in Sheet + 0.13

N/A 10.5 mm

C Max.

N/A 10.47 mm

E ± 0.25

N/A 14.6 mm

T2 ± 0.25

N/A 6.3 mm

Min. Dist. Hole C/L to Edge

N/A 11 mm

Thread Specification

N/A ANSI B18.16.1M

Fastener Material

N/A Carbon Steel

Material Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant

For Use in Sheet Hardness

N/A HRB 60 / HB 107 or Less

CAD Supplier

N/A PennEngineering® (PEM®)