• Knurls under the head of the insert increase spinout resistance.
  • Works in any thickness over .062”/1.57 mm including blind applications.
  • Minimal backside protrusion for restricted space applications.
  • Additional thread sizes and grip ranges available. Not a typical stock item.
  • Other materials available.
NOTE: The internal threads are manufactured oversized to compensate for resulting thread portion shrinkage during the installation process. They are not gaugeable prior to or after installation but will be compatible with Class 2A/3A or 6g screws after installation.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Grip Range

N/A .76 mm - Over

A ± 0.13

N/A 10.54 mm a1048.jpg

B ± 0.38

N/A 13.08 mm

øC Max.

N/A 9.88 mm

Blind Hole Depth Min.

N/A 13.72 mm

Installation Hole Size + 0.13

N/A 9.92 mm

Fastening

N/A Uninstalled

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Cadmium Plate per SAE AMS-QQ-P-416, Class III, Type I

CAD Supplier

N/A PennEngineering® (Atlas®)