• Works in any thickness over .029”/0.76mm including blind applications.
  • Minimal backside protrusion for restricted space applications.
  • Additional thread sizes and grip ranges available. Not a typical stock item.
  • Other materials available.
NOTE: The internal threads are manufactured oversized to compensate for resulting thread portion shrinkage during the installation process. They are not gaugeable prior to or after installation but will be compatible with Class 2A/3A or 6g screws after installation.
Unit of Measure

Specifications

Thread Size

N/A #8-32

Grip Range

N/A .030 in - Over

A ± .005

N/A .269 in a1041.jpg

B ± .015

N/A .675 in

øC Max.

N/A .2495 in

Installation Hole Size at Grip Range

N/A .250 in at .030 - .090 in .257 in at .091 - .124 in .266 in at .125 - .186 in .266 in at .187 in - Over

Blind Hole Depth Min.

N/A .400 in

Fastening

N/A Uninstalled

Standard Material

N/A Low Carbon Steel

Standard Finish

N/A Cadmium Plate per SAE AMS-QQ-P-416, Class III, Type I

CAD Supplier

N/A PennEngineering® (Atlas®)