CAD (0)
  • Cart is empty
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet.
Unit of Measure

Thread Size x Pitch

N/A M3.5 x 0.6

Thread Code

N/A M3.5

Length Code

N/A 4

Min. Sheet Thickness

N/A 1 mm

Hole Size in Sheet + 0.08

N/A 5.41 mm

B - Counter-Bore Dia. ± 0.13

N/A 3.90 mm a1349.jpg

C - 0.13

N/A 5.39 mm

D ± 0.25

N/A 0 mm

H Nom.

N/A 6.4 mm

L - Length +0.05 –0.13

N/A 4 mm

Min. Dist. Hole C/L to Edge

N/A 6.8 mm
For Use in Sheet Hardness1 N/A HRB 80 / HB 150 or Less

Thread Specification

N/A Internal, ANSI/ASME B1.13M, 6H

Fastener Material

N/A Heat-Treated Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.