Catalog
CAD (0)
▾
The PEMSERTER® Series 4® insertion machine is totally pneumatic providing short cycle time for increased productivity and 53.4 kN / 6 tons of force and a 45.7 cm / 18” throat depth which provides clearance for a variety of chassis configurations. It is designed to install self-clinching fasteners in size M2 / #0 thru M10 / 3/8” in steel, and sizes up to M12 / 1/2” in aluminum panels or circuit boards.
Features and Benefits
Features and Benefits
- Insertion force adjustable from 1.8 to 53.4 kN / 400 to 12,000 lbs..
- Pneumatic power for speed, consistency, and simple operation. Requires shop air only.
- Integral point-of-operation safety.
- Adjustable positive ram stop.
- Large parts tray with dividers.
- Rapid tooling changeover, perfect for short production runs.
- Laser pointer, stroke counter, and lockable cabinet for tools and accessories storage.
- One-year parts warranty and two-year limited warranty on pneumatic components.
Unit of Measure
Ram Force |
N/A 4.5 to 53.4 kN1000 to 12000 lb |
Control System |
N/A Pneumatic Logic |
Pressure System Type |
N/A Pneumatic / Lever |
Air Requirements |
N/A
6 to 7 bar / 90 to 100 psi 12 mm / 1/2 in dia. minimum line flow |
Throat Depth |
N/A 45.70 cm18 in |
Height |
N/A 167.60 cm66.00 in |
Width |
N/A 43.20 cm17.00 in |
Weight |
N/A 259.00 kg570.0 lb |
Weight with Cabinet |
N/A 372.00 kg819.00 lb |
Cabinet Dimensions L x W x H |
N/A 74.00 x 66.00 x 76.00 cm29.00 x 26.00 x 30.00 in |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"