Catalog
CAD (0)
▾
The 824 WT-5e is fully hydraulic, 8 ton of force, 24" throat depth, and is powered either by 208, 220, 380, or 480 three phase.
The options available are hand crank, auto feed, and Laser Light.
The 824 WT-5e is best suited for mid to high volume parts with fasteners up to 0616 ( M10 ) in mild steel and 0516 ( M6 ) in stainless. This machine is also good for soft aluminum parts with the positive stop feature where force required is less than 1,000 lbs. The 824 WT-5e has a 4 station lower turret where you can insert 1 fastener automatically and three different fasteners manually allowing you to get the benefit of single part handling. Single Part Handling allows you to increase your process flow by inserting four different all with their own pressure settings and only handle the part once. This feature eliminates the bottle neck. Our InsertionLogic software has a built in wizard to quickly guide you through setting up a program based on the fasteners selected and automatically sets force, dwell, eject time, bowl vibration and all other settings needed.
Features and Benefits:
- 4 Station Lower Turret
- Auto Feed Bowl
- Full Quality Control- Fastener Length, Fastener Detection
- No Alignment Quick Change Tooling
- Insertion Mapping and Program Storage
- Positive Stop
- TPS, Tooling Protection System
- Single Part Handling
- Batch Counter
Unit of Measure
Force Range |
N/A 800 to 16000 lbs3.6 to 72 kN |
Throat Depth |
N/A 24 in610 mm |
Stroke Length |
N/A 0 to 8.5 in0 to 220 mm |
Electrical |
N/A 208 to 575 V 3 phase - 50 or 60 Hz |
Motor |
N/A 5 HP 3 Phase Low 16 A 208-240 V / High 9.6 A 380-480 V |
Oil Tank Reservoir |
N/A 22 gal83 L |
Speed |
N/A up to 1400 insertions per hour |
Repeatability |
N/A +/- 2% of force setting |
Footprint Dimensions |
N/A 59 x 40 x 94 in1499 x 1016 x 2388 mm |
Fastener Range |
N/A 0.256 to 1/2 inM2 to M12 |
Weight |
N/A 3000 lb1361 kg |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"